PDK API Guide for J721E
|
Data Fields | |
uint32_t | maxInWidth [VHWA_M2M_VISS_MAX_INPUTS] |
uint32_t | inCcsf |
uint32_t | inDepth |
uint32_t | maxOutWidth [VHWA_M2M_VISS_MAX_OUTPUTS] |
uint32_t | outCcsf [VHWA_M2M_VISS_MAX_OUTPUTS] |
uint32_t | outDepth [VHWA_M2M_VISS_MAX_OUTPUTS] |
uint32_t Vhwa_M2mVissSl2Params::maxInWidth[VHWA_M2M_VISS_MAX_INPUTS] |
Maximum input image width, If set to 0, memory for that channel is not allocated. Depth and CCSF is common for all three input channels, But interface for max Input width is provided, so that internal memory can be allocated for less than 3 channels
uint32_t Vhwa_M2mVissSl2Params::inCcsf |
Input image storage format, It is common for all input channels
uint32_t Vhwa_M2mVissSl2Params::inDepth |
Buffer Depth It is common for all input channels
uint32_t Vhwa_M2mVissSl2Params::maxOutWidth[VHWA_M2M_VISS_MAX_OUTPUTS] |
Maximum input image width
uint32_t Vhwa_M2mVissSl2Params::outCcsf[VHWA_M2M_VISS_MAX_OUTPUTS] |
Output image storage format
uint32_t Vhwa_M2mVissSl2Params::outDepth[VHWA_M2M_VISS_MAX_OUTPUTS] |
Buffer Depth