PDK API Guide for J721E
|
This structure contains configuration parameters for each proxy thread.
Data Fields | |
uint32_t | proxyMode |
uint32_t | elemSize |
uint16_t | ringNum |
uint32_t Udma_ProxyCfg::proxyMode |
Initial queue access mode (see CSL_ProxyQueueAccessMode)
uint32_t Udma_ProxyCfg::elemSize |
Ring element size. Refer Udma_RingElemSize for supported values.
uint16_t Udma_ProxyCfg::ringNum |
Ring number in the target to use for the proxy thread