PDK API Guide for J721E
|
Master and grand master clock params.
Data Fields | |
uint8_t | priority1 |
uint8_t | priority2 |
uint8_t | clockClass |
uint8_t | clockAccuracy |
uint8_t | timeSource |
uint16_t | stepRemoved |
uint16_t | clockVariance |
uint16_t | UTCOffset |
uint8_t | gmIdentity [8] |
uint8_t | ptpFlags [12] |
uint8_t TimeSyncPtp_MasterParams::priority1 |
Priority 1 field in standard. Refer section 7.6.2.2
uint8_t TimeSyncPtp_MasterParams::priority2 |
Priority 2 field in standard. Refer section 7.6.2.3
uint8_t TimeSyncPtp_MasterParams::clockClass |
ClockClass field in standard. Refer section 7.6.2.4
uint8_t TimeSyncPtp_MasterParams::clockAccuracy |
ClockAccuracy field in standard. Refer section 7.6.2.5
uint8_t TimeSyncPtp_MasterParams::timeSource |
TimeSource field in standard. Refer section 7.6.2.6
uint16_t TimeSyncPtp_MasterParams::stepRemoved |
Applicable to Boundary clocks. Refer section 8.2.2.2
uint16_t TimeSyncPtp_MasterParams::clockVariance |
ClockVariance field in standard. Refer section 7.6.3
uint16_t TimeSyncPtp_MasterParams::UTCOffset |
Current UTC offset
uint8_t TimeSyncPtp_MasterParams::gmIdentity[8] |
Grand master identity
uint8_t TimeSyncPtp_MasterParams::ptpFlags[12] |
PTP Flag params. See standard index 0 - PTP Leap second 61 index 1 - PTP Leap second 59 .... .... index 11 - PTP Security