PDK API Guide for J721E
Sciclient_DefaultBoardCfgInfo_t Struct Reference

Detailed Description

Input parameters for Sciclient_service function.

Data Fields

const uint32_t * boardCfgLow
 
const uint32_t * boardCfgLowRm
 
const uint32_t * boardCfgLowSec
 
const uint32_t * boardCfgLowPm
 
uint32_t boardCfgLowSize
 
uint32_t boardCfgLowRmSize
 
uint32_t boardCfgLowSecSize
 
uint32_t boardCfgLowPmSize
 

Field Documentation

◆ boardCfgLow

const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLow

[OUT] Pointer to default board config

◆ boardCfgLowRm

const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLowRm

[OUT] Pointer to default board config for RM

◆ boardCfgLowSec

const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLowSec

[OUT] Pointer to default board config for Security

◆ boardCfgLowPm

const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLowPm

[OUT] Pointer to default board config for PM

◆ boardCfgLowSize

uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowSize

[OUT] Size in bytes for default board config

◆ boardCfgLowRmSize

uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowRmSize

[OUT] Size in bytes for default board config for RM

◆ boardCfgLowSecSize

uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowSecSize

[OUT] Size in bytes for default board config for Security

◆ boardCfgLowPmSize

uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowPmSize

[OUT] Size in bytes for default board config for PM