PDK API Guide for J721E
|
Hardware setup data structure.
Data Fields | |
uint32_t | mask |
uint32_t | fmt |
uint32_t | frSyncCtl |
uint32_t | tdm |
uint32_t | intCtl |
uint32_t | stat |
uint32_t | evtCtl |
Mcasp_HwSetupDataClk | clk |
uint32_t Mcasp_HwSetupData::mask |
To mask or not to mask - R/XMASK
uint32_t Mcasp_HwSetupData::fmt |
Format details as per - R/XFMT
uint32_t Mcasp_HwSetupData::frSyncCtl |
Configure the rcv/xmt frame sync
uint32_t Mcasp_HwSetupData::tdm |
Specifies which TDM slots are active
uint32_t Mcasp_HwSetupData::intCtl |
Controls generation of interrupts
uint32_t Mcasp_HwSetupData::stat |
Status register (controls writable * fields of STAT register)-R/XSTAT
uint32_t Mcasp_HwSetupData::evtCtl |
Event control register - R/XEVTCTL
Mcasp_HwSetupDataClk Mcasp_HwSetupData::clk |
Clock settings for rcv/xmt