PDK API Guide for J721E
|
The definition of a SD function table that contains the required set of functions to control a specific SD driver implementation.
Data Fields | |
MMCSD_CloseFxn | closeFxn |
MMCSD_ControlFxn | controlFxn |
MMCSD_InitFxn | initFxn |
MMCSD_OpenFxn | openFxn |
MMCSD_WriteFxn | writeFxn |
MMCSD_ReadFxn | readFxn |
MMCSD_CloseFxn MMCSD_FxnTable::closeFxn |
Function to close the specified peripheral
MMCSD_ControlFxn MMCSD_FxnTable::controlFxn |
Function to implementation specific control function
MMCSD_InitFxn MMCSD_FxnTable::initFxn |
Function to initialize the given data object
MMCSD_OpenFxn MMCSD_FxnTable::openFxn |
Function to open the specified peripheral
MMCSD_WriteFxn MMCSD_FxnTable::writeFxn |
Function to initiate a MMC data write
MMCSD_ReadFxn MMCSD_FxnTable::readFxn |
Function to initiate a MMC data read