PDK API Guide for J721E
|
The definition of a MCSPI function table that contains the required set of functions to control a specific MCSPI driver implementation.
Data Fields | |
MCSPI_CloseFxn | closeFxn |
MCSPI_ControlFxn | controlFxn |
MCSPI_InitFxn | mcspiInitFxn |
MCSPI_OpenFxn | openFxn |
MCSPI_TransferFxn | transferFxn |
MCSPI_TransferCancelFxn | transferCancelFxn |
MCSPI_CloseFxn MCSPI_FxnTable::closeFxn |
Function to close the specified peripheral
MCSPI_ControlFxn MCSPI_FxnTable::controlFxn |
Function to implementation specific control function
MCSPI_InitFxn MCSPI_FxnTable::mcspiInitFxn |
Function to initialize the given data object
MCSPI_OpenFxn MCSPI_FxnTable::openFxn |
Function to open the specified peripheral
MCSPI_TransferFxn MCSPI_FxnTable::transferFxn |
Function to initiate a MCSPI data transfer
MCSPI_TransferCancelFxn MCSPI_FxnTable::transferCancelFxn |
Function to cancel MCSPI data transfer