PDK API Guide for J721E
|
FDB entry configuration.
Data Fields | |
uint8_t | macAddr [ENET_MAC_ADDR_LEN] |
int16_t | vlanId |
uint8_t | fdbEntry [2] |
uint8_t Icssg_FdbEntry::macAddr[ENET_MAC_ADDR_LEN] |
MAC address
int16_t Icssg_FdbEntry::vlanId |
VLAN Id
uint8_t Icssg_FdbEntry::fdbEntry[2] |
FDB entry. It can be constructed with the FDB entry bit definitions from IccsgFdb_EntryFields. Two entries for two ports