PDK API Guide for J721E
|
ICSSG mac port configuration parameters.
bool IcssgMacPort_Cfg::promiscEn |
Whether promiscuous mode is enabled at open time or not
bool IcssgMacPort_Cfg::ucastFloodEn |
Whether unknown unicast flooding to host port is enabled or not
bool IcssgMacPort_Cfg::mcastFloodEn |
Whether multicast flooding to host port is enabled or not
Icssg_AcceptFrameCheck IcssgMacPort_Cfg::acceptFrameCheck |
Acceptable frame check criteria
EnetPort_VlanCfg IcssgMacPort_Cfg::vlanCfg |
Default VLAN Id and PCP
Icssg_QueuePreemptMode IcssgMacPort_Cfg::queuePreemptMode[ENET_PRI_NUM] |
Queue preemption mode
Icssg_QueueForwardMode IcssgMacPort_Cfg::queueForwardMode[ENET_PRI_NUM] |
Queue forward mode
uint8_t IcssgMacPort_Cfg::specialFramePrio |