PDK API Guide for J721E
|
Control structure for Perceptual Module. Used for both forward & reverse. Used to enable/disable module and to set Perceptual Lut.
Data Fields | |
uint32_t | enable |
uint32_t | table [GLBCE_PERCEPT_LUT_SIZE] |
uint32_t Glbce_PerceptConfig::enable |
Flag to enable/disable Forward or Reverse Percept
uint32_t Glbce_PerceptConfig::table[GLBCE_PERCEPT_LUT_SIZE] |
Perceptual Table