PDK API Guide for J721E
|
RGB 2 YUV conversion coefficients. Converts 12bit RGB to 12bit YUV. Output of this conversion is YUV444.
Data Fields | |
int32_t | weights [FCP_MAX_RGB2YUV_COEFF][FCP_MAX_RGB2YUV_COEFF] |
int32_t | offsets [FCP_MAX_RGB2YUV_COEFF] |
int32_t Fcp_Rgb2YuvConfig::weights[FCP_MAX_RGB2YUV_COEFF][FCP_MAX_RGB2YUV_COEFF] |
Weights of the conversion matrix Signed 12 bits (S12Q8) with 8 bit of fraction precision, representing a range of -8 to +7.996.
int32_t Fcp_Rgb2YuvConfig::offsets[FCP_MAX_RGB2YUV_COEFF] |
offsts of the conversion matrix 13bit signed value.