PDK API Guide for J721E
|
Color Conversion Module Used 4 outputs of the CFA and generates 3 outputs. Allows genration of the different color combination from four inputs colors.
Data Fields | |
int32_t | weights [FCP_MAX_CCM_COEFF][FCP_MAX_CCM_COEFF_IN_RAW] |
int32_t | offsets [FCP_MAX_CCM_COEFF] |
int32_t Fcp_CcmConfig::weights[FCP_MAX_CCM_COEFF][FCP_MAX_CCM_COEFF_IN_RAW] |
Weights of the CCM matrix. Four weights in each row for four input color. Format is 12b signed each (S12Q8) representing a range from -8 to +7.996 with 8 bits of fraction.
int32_t Fcp_CcmConfig::offsets[FCP_MAX_CCM_COEFF] |
Offsets of the CCM Matrix Format is 13b signed notation (S13Q11) representing a range of -4096 to +4095. An offset of 2048 should be programmed to apply a +1 offset to the incoming pixel value.