PDK API Guide for J721E
|
Gate control list. See IEEE Std 802.1Q-2018 8.6.9.4 D3-1.
Data Fields | |
uint64_t | baseTime |
EnetTas_GateCmdEntry | gateCmdList [ENET_TAS_MAX_CMD_LISTS] |
uint64_t | cycleTime |
uint8_t | listLength |
EnetTas_MaxSDUTable | sduTable |
uint64_t EnetTas_ControlList::baseTime |
Base time for the TAS gate operations. If a list is already active, then this time will be increased to align with the nearest start of cycle boundary. This is a 64-bit timestamp in nanoseconds.
EnetTas_GateCmdEntry EnetTas_ControlList::gateCmdList[ENET_TAS_MAX_CMD_LISTS] |
The actual gate list containing operations and delay associated.
uint64_t EnetTas_ControlList::cycleTime |
The list repeats after this time.
uint8_t EnetTas_ControlList::listLength |
Length of the list or number of entries.
EnetTas_MaxSDUTable EnetTas_ControlList::sduTable |
See IcssgTas_maxSDUTable