PDK API Guide for J721E
|
Data Fields | |
uint32_t | enable |
uint32_t | alignY12withChroma |
uint32_t | alignY8withChroma |
uint32_t | eeForY12OrY8 |
uint32_t | bypassY12 |
uint32_t | bypassC12 |
uint32_t | bypassY8 |
uint32_t | bypassC8 |
uint32_t | leftShift |
uint32_t | rightShift |
uint32_t | yeeShift |
int32_t | coeff [9] |
uint32_t | yeeEThr |
uint32_t | yeeMergeSel |
uint32_t | haloReductionOn |
uint32_t | yesGGain |
uint32_t | yesEGain |
uint32_t | yesEThr1 |
uint32_t | yesEThr2 |
uint32_t | yesGOfset |
int32_t * | lut |
uint32_t Ee_Config::enable |
Enable/Disable EE
uint32_t Ee_Config::alignY12withChroma |
uint32_t Ee_Config::alignY8withChroma |
uint32_t Ee_Config::eeForY12OrY8 |
Selects Y12 or Y8 for EE input 0, Y12 1, Y8
uint32_t Ee_Config::bypassY12 |
uint32_t Ee_Config::bypassC12 |
uint32_t Ee_Config::bypassY8 |
uint32_t Ee_Config::bypassC8 |
uint32_t Ee_Config::leftShift |
uint32_t Ee_Config::rightShift |
uint32_t Ee_Config::yeeShift |
int32_t Ee_Config::coeff[9] |
uint32_t Ee_Config::yeeEThr |
uint32_t Ee_Config::yeeMergeSel |
uint32_t Ee_Config::haloReductionOn |
uint32_t Ee_Config::yesGGain |
uint32_t Ee_Config::yesEGain |
uint32_t Ee_Config::yesEThr1 |
uint32_t Ee_Config::yesEThr2 |
uint32_t Ee_Config::yesGOfset |
int32_t* Ee_Config::lut |