PDK API Guide for J721E
|
Structure containing Safety Check configuration of Video Port. This structure is used as an argument to IOCTL_DSS_DISP_SET_PIPE_SAFETY_CHK_PARAMS.
Data Fields | |
uint32_t | safetySignSeedVal |
uint32_t | referenceSign |
CSL_DssSafetyChkCfg | safetyChkCfg |
Dss_DispSafetyErrCbFxn | safetyErrCbFxn |
uint32_t | capturedSign |
void * | appData |
uint32_t Dss_DispPipeSafetyChkParams::safetySignSeedVal |
Safety Signature Seed Value
uint32_t Dss_DispPipeSafetyChkParams::referenceSign |
Reference Safety Signature for Data Correctness Check
CSL_DssSafetyChkCfg Dss_DispPipeSafetyChkParams::safetyChkCfg |
Safety Check Configuration. See CSL_DssSafetyChkCfg for details
Dss_DispSafetyErrCbFxn Dss_DispPipeSafetyChkParams::safetyErrCbFxn |
Safety Error callback function
uint32_t Dss_DispPipeSafetyChkParams::capturedSign |
Captured Signature returned to the application
void* Dss_DispPipeSafetyChkParams::appData |
Private data of application