PDK API Guide for J721E
|
CPTS configuration.
Configuration information for the CPTS module.
Data Fields | |
bool | hostRxTsEn |
bool | tsCompPolarity |
bool | tsRxEventsDis |
bool | tsGenfClrEn |
CpswCpts_RftClkFreq | cptsRftClkFreq |
bool CpswCpts_Cfg::hostRxTsEn |
Host Receive timestamp enable: When set, timestamps are enabled on received packets to host
bool CpswCpts_Cfg::tsCompPolarity |
TS_COMP polarity: true: TS_COMP is asserted high false: TS_COMP is asserted low
bool CpswCpts_Cfg::tsRxEventsDis |
Disable all timestamp Ethernet receive events
bool CpswCpts_Cfg::tsGenfClrEn |
GENF (and ESTF) clear enable: true: A TS_GENFn (or TS_ESTFn) output is cleared when the associated ts_genf_length[31:0] (or ts_estf_length[31:0]) is cleared to zero false: A TS_GENFn (or TS_ESTFn) output is not cleared when the associated ts_genf_length[31:0] (or ts_estf_length[31:0]) is cleared to zero
CpswCpts_RftClkFreq CpswCpts_Cfg::cptsRftClkFreq |
CPTS RFT clock frequency required to set TS_ADD VAL