PDK API Guide for J721E
|
High level structure with ALE network security configuration.
Data Fields | |
bool | hostOuiNoMatchDeny |
bool | vid0ModeEn |
CpswAle_MalformedPktSecurityCfg | malformedPktCfg |
CpswAle_IPPktSecurityCfg | ipPktCfg |
CpswAle_MacAuthCfg | macAuthCfg |
bool CpswAle_NetworkSecurityCfg::hostOuiNoMatchDeny |
When set, any packet with a non-matching OUI source address will be dropped to the host unless the packet destination address matches a supervisory destination address table entry. When cleared, any packet source address matching an OUI address table entry will be dropped to the host unless the destination address matches with a supervisory destination address table entry
bool CpswAle_NetworkSecurityCfg::vid0ModeEn |
Enable VLAN ID = 0 Mode, When cleared process the priority tagged packet with VID = PORT_VLAN[11:0]. When set process the priority tagged packet with VID = 0
CpswAle_MalformedPktSecurityCfg CpswAle_NetworkSecurityCfg::malformedPktCfg |
Malformed packet configuration
CpswAle_IPPktSecurityCfg CpswAle_NetworkSecurityCfg::ipPktCfg |
IP packet security configuration
CpswAle_MacAuthCfg CpswAle_NetworkSecurityCfg::macAuthCfg |
MAC authentication configuration