![]() |
PDK API Guide for J721E
|
Structure for Video Port configuration for CSI Rx SS.
Data Fields | |
uint32_t | instance |
uint32_t | inWidth |
uint32_t | inHeight |
uint32_t CSL_CsirxVPConfig::instance |
Video port instance to configure Refer to CSL_CsirxVPInstance
uint32_t CSL_CsirxVPConfig::inWidth |
Input width in units of RAW data samples
uint32_t CSL_CsirxVPConfig::inHeight |
Input height in units of lines