![]() |
PDK API Guide for J721E
|
Structure for PSI-L/DMA configuration for CSI Rx SS.
Data Fields | |
uint32_t | chNum |
uint32_t | virtCh |
uint32_t | dataType |
uint32_t | pck12CfgEnable |
uint32_t | dataSizeShift |
uint32_t | dualPkgEnable |
uint32_t | yuv422Mode |
uint32_t | dstTag |
uint32_t | srcTag |
uint32_t | psFlags |
uint32_t | pktType |
uint32_t CSL_CsirxDMAConfig::chNum |
PSI-L thread ID: Range:[0:(CSL_CSIRX_PSI_L_THREAD_NUM_MAX - 1)]
uint32_t CSL_CsirxDMAConfig::virtCh |
CSI virtual channel index
uint32_t CSL_CsirxDMAConfig::dataType |
CSI data type index
uint32_t CSL_CsirxDMAConfig::pck12CfgEnable |
12-bit packing enable 1: enable 0: otherwise
uint32_t CSL_CsirxDMAConfig::dataSizeShift |
Data size shift when unpacking Refer to CSL_CsirxDMADataSizeShift
uint32_t CSL_CsirxDMAConfig::dualPkgEnable |
Dual packed format extraction for 8 bits or less 1: enable 0: otherwise
uint32_t CSL_CsirxDMAConfig::yuv422Mode |
YUV422 Mode Refer to CSL_CsirxYUV422Mode
uint32_t CSL_CsirxDMAConfig::dstTag |
PSI Destination Tag
uint32_t CSL_CsirxDMAConfig::srcTag |
PSI Source Tag
uint32_t CSL_CsirxDMAConfig::psFlags |
PSI Flags
uint32_t CSL_CsirxDMAConfig::pktType |
PSI Packet Type