PDK API Guide for J721E
|
Information interrupt mask. Bit addressable mask register in order to independently enable each event to trigger the InfoIrq line. Only events whose corresponding bit is set to 1 can trigger the interruption line. Hard reset is 0x00000000, i.e. interrupt line disabled
Data Fields | |
uint8_t | abortIrqm [CSIRX_MAX_NUM_OF_STREAMS] |
uint8_t | stopIrqm [CSIRX_MAX_NUM_OF_STREAMS] |
uint8_t | spGenericRcvdIrqm |
uint8_t | deskewEntryIrqm |
uint8_t | eccSparesNonzeroIrqm |
uint8_t | wakeupIrqm |
uint8_t | sleepIrqm |
uint8_t | lpRcvdIrqm |
uint8_t | spRcvdIrqm |
uint8_t CSIRX_InfoIrqsMaskCfg::abortIrqm[CSIRX_MAX_NUM_OF_STREAMS] |
Interrupt mask for stream Abort process.
uint8_t CSIRX_InfoIrqsMaskCfg::stopIrqm[CSIRX_MAX_NUM_OF_STREAMS] |
Interrupt mask for Stream Stop process complete.
uint8_t CSIRX_InfoIrqsMaskCfg::spGenericRcvdIrqm |
Interrupt mask for Generic Short Packet received
uint8_t CSIRX_InfoIrqsMaskCfg::deskewEntryIrqm |
Interrupt mask for Deskew entry check
uint8_t CSIRX_InfoIrqsMaskCfg::eccSparesNonzeroIrqm |
Interrupt mask for ECC spares check
uint8_t CSIRX_InfoIrqsMaskCfg::wakeupIrqm |
Interrupt mask for Wake-up interrupt.
uint8_t CSIRX_InfoIrqsMaskCfg::sleepIrqm |
Interrupt mask for Sleep interrupt.
uint8_t CSIRX_InfoIrqsMaskCfg::lpRcvdIrqm |
Interrupt mask for Long Packet received flag
uint8_t CSIRX_InfoIrqsMaskCfg::spRcvdIrqm |
Interrupt mask for Short Packet received