This is IPC documentation specific to J7 SoC
|
file | ipc_soc.h |
| IPC Low Level Driver J7 SOC specific file.
|
|
◆ IPC_VRING_BUFFER_SIZE
#define IPC_VRING_BUFFER_SIZE (0x1C00000U) |
VRing Buffer Size required for all core combinations.
◆ SUPPORT_C66X_BIT0
#define SUPPORT_C66X_BIT0 |
◆ IPC_MPU1_0
Core definitions.
ARM A72 - VM0
◆ IPC_MCU1_0
◆ IPC_MCU1_1
◆ IPC_MCU2_0
◆ IPC_MCU2_1
◆ IPC_MAILBOX_CLUSTER_CNT
#define IPC_MAILBOX_CLUSTER_CNT (12U) |
◆ IPC_MAILBOX_USER_CNT
#define IPC_MAILBOX_USER_CNT (4U) |
◆ MAIN_NAVSS_MAILBOX_INPUTINTR_MAX
#define MAIN_NAVSS_MAILBOX_INPUTINTR_MAX (440U) |
◆ MAIN_NAVSS_MAILBOX_OUTPUTINTR_MAX
#define MAIN_NAVSS_MAILBOX_OUTPUTINTR_MAX (512U) |
◆ NAVSS512_MPU1_0_INPUT_MAILBOX_OFFSET
#define NAVSS512_MPU1_0_INPUT_MAILBOX_OFFSET (182U) |
◆ NAVSS512_MCU1R5F0_INPUT_MAILBOX_OFFSET
#define NAVSS512_MCU1R5F0_INPUT_MAILBOX_OFFSET (400U) |
◆ NAVSS512_MCU1R5F1_INPUT_MAILBOX_OFFSET
#define NAVSS512_MCU1R5F1_INPUT_MAILBOX_OFFSET (404U) |
◆ NAVSS512_MCU2R5F0_INPUT_MAILBOX_OFFSET
#define NAVSS512_MCU2R5F0_INPUT_MAILBOX_OFFSET (216U) |
◆ NAVSS512_MCU2R5F1_INPUT_MAILBOX_OFFSET
#define NAVSS512_MCU2R5F1_INPUT_MAILBOX_OFFSET (248U) |
◆ NAVSS512_MCU3R5F0_INPUT_MAILBOX_OFFSET
#define NAVSS512_MCU3R5F0_INPUT_MAILBOX_OFFSET (280U) |
◆ NAVSS512_MCU3R5F1_INPUT_MAILBOX_OFFSET
#define NAVSS512_MCU3R5F1_INPUT_MAILBOX_OFFSET (312U) |
◆ NAVSS512_C66X1_INPUT_MAILBOX_OFFSET
#define NAVSS512_C66X1_INPUT_MAILBOX_OFFSET (344U) /* C66x_intrRouter_0 : 96 */ |
◆ NAVSS512_C66X2_INPUT_MAILBOX_OFFSET
#define NAVSS512_C66X2_INPUT_MAILBOX_OFFSET (376U) /* C66x_intrRouter_1 : 96 */ |
◆ NAVSS512_C7X1_INPUT_MAILBOX_OFFSET
#define NAVSS512_C7X1_INPUT_MAILBOX_OFFSET (188U) |
◆ IPC_MCU_NAVSS0_INTR0_CFG_BASE
#define IPC_MCU_NAVSS0_INTR0_CFG_BASE (CSL_NAVSS_MAIN_INTR_ROUTER_CFG_REGS_0_BASE) |
◆ IPC_C66X_RAT_BASE
#define IPC_C66X_RAT_BASE (0x07ff0030U) |
◆ IPC_C66X_INTR_VA_BASE
#define IPC_C66X_INTR_VA_BASE (0x18000000U) |
◆ IPC_C66X_1_INTR_PA_BASE
#define IPC_C66X_1_INTR_PA_BASE (CSL_C66SS0_INTROUTER0_INTR_ROUTER_CFG_BASE) |
◆ IPC_C66X_2_INTR_PA_BASE
#define IPC_C66X_2_INTR_PA_BASE (CSL_C66SS1_INTROUTER0_INTR_ROUTER_CFG_BASE) |
◆ C66X1_MBINTR_INPUT_BASE
#define C66X1_MBINTR_INPUT_BASE (74U) |
◆ C66X1_MBINTR_OFFSET
#define C66X1_MBINTR_OFFSET (84U) |
◆ C66X1_MBINTR_OUTPUT_BASE
#define C66X1_MBINTR_OUTPUT_BASE (96U) |
◆ C66X2_MBINTR_INPUT_BASE
#define C66X2_MBINTR_INPUT_BASE (74U) |
◆ C66X2_MBINTR_OUTPUT_BASE
#define C66X2_MBINTR_OUTPUT_BASE (96U) |
◆ C66X2_MBINTR_OFFSET
#define C66X2_MBINTR_OFFSET (84U) |
◆ C7X_CLEC_BASE_ADDR
#define C7X_CLEC_BASE_ADDR (CSL_COMPUTE_CLUSTER0_CLEC_REGS_BASE) |
◆ IPC_C7X_COMPUTE_CLUSTER_OFFSET
#define IPC_C7X_COMPUTE_CLUSTER_OFFSET (CSLR_COMPUTE_CLUSTER0_GIC500SS_SPI_NAVSS0_INTR_ROUTER_0_OUTL_INTR_128) |
◆ C7X1_CLEC_BASE_GR2_NAVSS
#define C7X1_CLEC_BASE_GR2_NAVSS (1664U) |
◆ C7X1_MBINTR_OFFSET
#define C7X1_MBINTR_OFFSET (2U) |