This is documentation for DSS driver configuration
|
file | dss_cfg.h |
| DSS Driver configuration file.
|
|
◆ DSS_DEF_QUEUE_LEN_PER_INST
#define DSS_DEF_QUEUE_LEN_PER_INST (16U) |
Default max number of frames that can be queued per display driver instance.
◆ DSS_DEF_QUEUE_LEN_PER_M2M_DRV_INST
#define DSS_DEF_QUEUE_LEN_PER_M2M_DRV_INST (4U) |
Default max number of frames that can be queued per display M2M driver instance.
◆ DssTrace
Value:((uint32_t) GT_ERR | \
(uint32_t) GT_TraceState_Enable)
Log enable for DSS module.