This is documentation for CSIRX driver configuration.
◆ CSIRX_NUM_CH
Number of Channels: Maximum number of channels for configuration.
◆ CSIRX_CH_ID_DEFAULT
#define CSIRX_CH_ID_DEFAULT ((uint32_t) 0x00U) |
Channel ID: Default channel ID used for initialization.
◆ CSIRX_VC_NUM_DEFAULT
#define CSIRX_VC_NUM_DEFAULT ((uint32_t) 0x00U) |
Virtual Channel ID: Default virtual channel ID used for initialization.
◆ CSIRX_IN_DT_DEFAULT
Frame Width: Default frame width used for initialization.
◆ CSIRX_CAPT_QUEUE_DEPTH_PER_CH
#define CSIRX_CAPT_QUEUE_DEPTH_PER_CH ((uint32_t)10U) |
Default max number of frames that can be queued per capture driver instance.
◆ CSIRX_TIMEOUT_VAL_MS
#define CSIRX_TIMEOUT_VAL_MS ((uint32_t)10U) |
Time out value: Time-out value in ms.
◆ CsirxTrace
Value:((uint32_t) GT_INFO |\
(uint32_t) GT_TraceState_Enable)
Log enable for CSIRX module.
◆ CSIRX_DRV_ENABLE_DEBUG
#define CSIRX_DRV_ENABLE_DEBUG (0U) |
Enable logging for debug purpose. Set to '1' to enable debug logging.
◆ CSIRX_DRV_LOG_CNT
#define CSIRX_DRV_LOG_CNT (2000U) |
Number of entries to log for debug.