66 #include <ti/csl/soc.h> 68 #include <ti/drv/fvid2/fvid2.h> 70 #include <ti/drv/dss/soc/dss_soc.h> 73 #if defined (SOC_J721E) 86 #define DSS_DISP_DRV_ID (FVID2_DSS_DRV_BASE + 0x00U) 89 #define DSS_DCTRL_DRV_ID (FVID2_DSS_DRV_BASE + 0x01U) 91 #if defined (SOC_J721E) 93 #define DSS_M2M_DRV_ID (FVID2_DSS_DRV_BASE + 0x02U) 100 #define DSS_DISP_IOCTL_BASE (FVID2_DSS_DRV_IOCTL_BASE + 0x000U) 102 #define DSS_DCTRL_IOCTL_BASE (FVID2_DSS_DRV_IOCTL_BASE + 0x100U) 104 #define DSS_DISP_SOC_IOCTL_BASE (DSS_DISP_IOCTL_BASE + 0x40U) 107 #define DSS_DCTRL_SOC_IOCTL_BASE (DSS_DCTRL_IOCTL_BASE + 0x40U) 108 #if defined (SOC_J721E) 110 #define DSS_M2M_IOCTL_BASE (FVID2_DSS_DRV_IOCTL_BASE + 0x200U) int32_t Dss_init(const Dss_InitParams *initParams)
DSS initialization function. This function initializes the DSS hardware and drivers....
int32_t Dss_deInit(void)
DSS de-initialization function. This function un-initializes the DSS hardware and drivers....
DSS Driver configuration file.
DSS Controller Driver API/interface file.
Dss_SocParams socParams
Definition: dss.h:121
DSS initialization parameters.
Definition: dss.h:119
DSS Display Write-back Driver interface file.
DSS SOC parameters.
Definition: dss_soc.h:328
DSS Display Driver interface file.
void Dss_initParamsInit(Dss_InitParams *dssParams)
Dss_InitParams structure init function.
This file contains the CSL-FL API's for DSS.