Collaboration diagram for DSPF_sp_mat_trans_cplx:
void | DSPF_sp_mat_trans_cplx (const float *restrict x, const int rows, const int cols, float *restrict y) |
void DSPF_sp_mat_trans_cplx | ( | const float *restrict | x, | |
const int | rows, | |||
const int | cols, | |||
float *restrict | y | |||
) |
This function transposes the input matrix x[] and writes the result to matrix y[].
x[r1*c1] | Input matrix containing r1*c1 double floating-point numbers | |
rows | Number of rows in matrix x. Also number of columns in matrix y | |
cols | Number of columns in matrix x. Also number of rows in matrix y | |
y[2*c1*r1] | Output matrix containing 2*c1*r1 floating floating-point numbers |