Collaboration diagram for DSPF_sp_mat_submat_copy_cplx:
void | DSPF_sp_mat_submat_copy_cplx (float *restrict x, int rows, int cols, int st, int n, float *restrict y, int dir) |
void DSPF_sp_mat_submat_copy_cplx | ( | float *restrict | x, | |
int | rows, | |||
int | cols, | |||
int | st, | |||
int | n, | |||
float *restrict | y, | |||
int | dir | |||
) |
If dir = 0, this function copies n rows starting from st row of matrix x to form matrix y; If dir != 0, this function copies n rows of y to matrix x; The values stored in x and y is double-precision floating values.
x | Pointer to r1 by c1 input matrix. | |
rows | Number of rows in x. | |
cols | Number of columns in x. | |
st | start index of rows in x to be copied. | |
n | Number of rows to be copied. | |
y | Pointer to the output matrix. | |
dir | data flow direction. |