PMIC Power Thermal status structure Note: validParams is input param for all Get APIs. other params except validParams is output param for Get APIs.
- Parameters
-
validParams | Selection of structure parameters to be set, from the combination of Pmic_PowerThermalStatValidParamCfg and the corresponding member value must be updated. |
thermalStateWarning | Set/Get the Thermal warning status Status bit indicating that die junction temperature is above the thermal warning level. Valid only when PMIC_THERMAL_STAT_WARN_VALID bit is set |
thermalStateOderlyShtDwn | Set/Get the Orderly Shutdown status Status bit indicating that the die junction temperature is above the thermal level causing a sequenced shutdown. Valid only when PMIC_THERMAL_STAT_ORD_SHTDWN_VALID bit is set |
thermalStateImmShtDwn | Set/Get the Immediate Shutdown status Status bit indicating that the die junction temperature is above the thermal level causing an immediate shutdown Valid only when PMIC_THERMAL_STAT_IMM_SHTDWN_VALID bit is set |