PDK API Guide for J721E
EnetRm_Obj Struct Reference

Detailed Description

Enet Resource Manager driver object.

Data Fields

EnetMod_Obj enetMod
 
EnetRm_Cfg cfg
 
EnetRm_TxChObj txObj
 
EnetRm_RxFlowIdxObj rxObj [ENET_RM_NUM_RXCHAN_MAX]
 
uint32_t numRxCh
 
EnetRm_MacAddressObj macObj
 
EnetRm_CoreAttachInfo coreAttachObj
 

Field Documentation

◆ enetMod

EnetMod_Obj EnetRm_Obj::enetMod

EnetMod must be the first member

◆ cfg

EnetRm_Cfg EnetRm_Obj::cfg

Configuration parameters passed at open time to the RM module

◆ txObj

EnetRm_TxChObj EnetRm_Obj::txObj

TX resources being managed

◆ rxObj

RX resources being managed

◆ numRxCh

uint32_t EnetRm_Obj::numRxCh

Number of RX channels

◆ macObj

EnetRm_MacAddressObj EnetRm_Obj::macObj

MAC addresses pool being managed

◆ coreAttachObj

EnetRm_CoreAttachInfo EnetRm_Obj::coreAttachObj

Information about attached cores