PDK API Guide for J721E
|
Port IP configuration for time synchronization events.
Common configuration for Annex D (IPv4) and Annex E (IPv6) time sync events.
Data Fields | |
bool | ttlNonzeroEn |
bool | unicastEn |
bool | tsIp129En |
bool | tsIp130En |
bool | tsIp131En |
bool | tsIp132En |
bool | tsIp107En |
bool | tsPort319En |
bool | tsPort320En |
bool CpswMacPort_IpTsCfg::ttlNonzeroEn |
Time Sync Time to Live Non-zero enable
bool CpswMacPort_IpTsCfg::unicastEn |
Time Sync Unicast enable
bool CpswMacPort_IpTsCfg::tsIp129En |
Time Sync Destination IP Address 129 enable
bool CpswMacPort_IpTsCfg::tsIp130En |
Time Sync Destination IP Address 130 enable
bool CpswMacPort_IpTsCfg::tsIp131En |
Time Sync Destination IP Address 131 enable
bool CpswMacPort_IpTsCfg::tsIp132En |
Time Sync Destination IP Address 132 enable
bool CpswMacPort_IpTsCfg::tsIp107En |
Time Sync Destination IP Address 107 enable
bool CpswMacPort_IpTsCfg::tsPort319En |
Time Sync Destination port number 319 enable
bool CpswMacPort_IpTsCfg::tsPort320En |
Time Sync Destination port number 320 enable