PDK API Guide for J721E
|
Policer global configuration parameters.
Data Fields | |
bool | policingEn |
bool | yellowDropEn |
bool | redDropEn |
CpswAle_PolicerYellowThresh | yellowThresh |
CpswAle_PolicerNoMatchMode | policerNoMatchMode |
CpswAle_UnregulatedTrafficPolicer | noMatchPolicer |
bool CpswAle_PolicerGlobalCfg::policingEn |
Enables the policing to color the packets. It also enables red or yellow drop capabilities
bool CpswAle_PolicerGlobalCfg::yellowDropEn |
Enables the ALE to drop yellow packets based on the yellow threshold value
bool CpswAle_PolicerGlobalCfg::redDropEn |
Enables the ALE to drop the red colored packets
CpswAle_PolicerYellowThresh CpswAle_PolicerGlobalCfg::yellowThresh |
Yellow threshold value
CpswAle_PolicerNoMatchMode CpswAle_PolicerGlobalCfg::policerNoMatchMode |
Policing match mode
CpswAle_UnregulatedTrafficPolicer CpswAle_PolicerGlobalCfg::noMatchPolicer |
Policing params for no hit (unregulated traffic). Must be valid if policerNoMatchMode is set to CPSW_ALE_POLICER_NOMATCH_MODE_UNREGULATED_TRAFFIC_POLICER