PDK API Guide for J721E
|
This structure contains board specific information.
This is the first generation (v1) of board ID info structure which is applicable to all the platforms prior to Keystone-III.
Data Fields | |
char | header [BOARD_MAX_ID_STR_LEN] |
char | boardName [BOARD_MAX_ID_STR_LEN] |
char | version [BOARD_MAX_ID_STR_LEN] |
char | serialNum [BOARD_MAX_ID_STR_LEN] |
char | configCodes [2 *BOARD_MAX_ID_STR_LEN] |
char | indEthMacID0 [BOARD_MAX_ID_STR_LEN] |
char | indEthMacID3 [BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::header[BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::boardName[BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::version[BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::serialNum[BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::configCodes[2 *BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::indEthMacID0[BOARD_MAX_ID_STR_LEN] |
char Board_IDInfo::indEthMacID3[BOARD_MAX_ID_STR_LEN] |