Collaboration diagram for DSPF_sp_vecadd:
void | DSPF_sp_vecadd (float *restrict x, float *restrict y, float *restrict r, int nx) |
void DSPF_sp_vecadd | ( | float *restrict | x, | |
float *restrict | y, | |||
float *restrict | r, | |||
int | nx | |||
) |
This program performs a addition on a vector. The result is stored in a vector.
x | = Input data array of float | |
y | = Input data array of float | |
r | = Output data array of float | |
nx | = Number of elements in the arrays |