Collaboration diagram for DSP_mat_trans:
void | DSP_mat_trans (const short *restrict x, short rows, short columns, short *restrict r) |
void DSP_mat_trans | ( | const short *restrict | x, | |
short | rows, | |||
short | columns, | |||
short *restrict | r | |||
) |
This function transposes the input matrix x[ ] and writes the result to matrix r[ ]
x | = Pointer to input matrix | |
rows | = Number of rows in the input matrix | |
columns | = Number of columns in the input matrix | |
r | = Pointer to output matrix |