Go to the source code of this file.
◆ RTI_RTIDWDCTRL
#define RTI_RTIDWDCTRL (0x90U) |
◆ RTI_RTIDWDPRLD
#define RTI_RTIDWDPRLD (0x94U) |
◆ RTI_RTIWDSTATUS
#define RTI_RTIWDSTATUS (0x98U) |
◆ RTI_RTIWDKEY
#define RTI_RTIWDKEY (0x9cU) |
◆ RTI_RTIDWWDRXNCTRL
#define RTI_RTIDWWDRXNCTRL (0xa4U) |
◆ RTI_RTIDWWDSIZECTRL
#define RTI_RTIDWWDSIZECTRL (0xa8U) |
◆ RTI_RTIDWDCNTR
#define RTI_RTIDWDCNTR (0xa0U) |
◆ RTI_COMP0
#define RTI_COMP0 (0x50U) |
◆ STATUS_VLD
#define STATUS_VLD ((int32_t) (1)) |
◆ RTI_RTIDWDCTRL_DWDCTRL_ENABLE
#define RTI_RTIDWDCTRL_DWDCTRL_ENABLE (0xA98559DAU) |
◆ RTI_DWWDPRLD_MULTIPLIER_SHIFT
#define RTI_DWWDPRLD_MULTIPLIER_SHIFT (13U) |
◆ RTI_RTIDWDPRLD_INVALID
#define RTI_RTIDWDPRLD_INVALID (0xFFFFFFU) |
◆ RTI_RTIDWDPRLD_DWDPRLD_SHIFT
#define RTI_RTIDWDPRLD_DWDPRLD_SHIFT (0U) |
◆ RTI_RTIDWDPRLD_DWDPRLD_MASK
#define RTI_RTIDWDPRLD_DWDPRLD_MASK (0x00000fffU) |
◆ RTI_RTIDWDPRLD_DWDPRLD_MAX
#define RTI_RTIDWDPRLD_DWDPRLD_MAX (0x0FFFU) |
◆ RTI_RTIDWDCNTR_DWDCNTR_15_0_SHIFT
#define RTI_RTIDWDCNTR_DWDCNTR_15_0_SHIFT (0U) |
◆ RTI_RTIDWDCNTR_DWDCNTR_15_0_MASK
#define RTI_RTIDWDCNTR_DWDCNTR_15_0_MASK (0x0000ffffU) |
◆ RTI_RTIDWDCNTR_DWDCNTR_24_16_SHIFT
#define RTI_RTIDWDCNTR_DWDCNTR_24_16_SHIFT (16U) |
◆ RTI_RTIDWDCNTR_DWDCNTR_24_16_MASK
#define RTI_RTIDWDCNTR_DWDCNTR_24_16_MASK (0x01ff0000U) |
◆ RTI_RTIWDSTATUS_DWDST_SHIFT
#define RTI_RTIWDSTATUS_DWDST_SHIFT (1U) |
◆ RTI_RTIWDSTATUS_DWDST_MASK
#define RTI_RTIWDSTATUS_DWDST_MASK (0x00000002U) |
◆ RTI_RTIWDSTATUS_DWWD_ST_SHIFT
#define RTI_RTIWDSTATUS_DWWD_ST_SHIFT (5U) |
◆ RTI_RTIWDSTATUS_DWWD_ST_MASK
#define RTI_RTIWDSTATUS_DWWD_ST_MASK (0x00000020U) |
◆ RTI_RTIWDKEY_WDKEY_SHIFT
#define RTI_RTIWDKEY_WDKEY_SHIFT (0U) |
◆ RTI_RTIWDKEY_WDKEY_MASK
#define RTI_RTIWDKEY_WDKEY_MASK (0x0000ffffU) |
◆ RTI_RTIWDKEY_WDKEY_FIRST_WRITE
#define RTI_RTIWDKEY_WDKEY_FIRST_WRITE (0x0000E51AU) |
◆ RTI_RTIWDKEY_WDKEY_SECOND_WRITE
#define RTI_RTIWDKEY_WDKEY_SECOND_WRITE (0x0000A35CU) |
◆ RTI_RTIDWWDRXNCTRL_DWWDRXN_SHIFT
#define RTI_RTIDWWDRXNCTRL_DWWDRXN_SHIFT (0U) |
◆ RTI_RTIDWWDRXNCTRL_DWWDRXN_MASK
#define RTI_RTIDWWDRXNCTRL_DWWDRXN_MASK (0x0000000fU) |
◆ RTI_RTIDWWDRXNCTRL_DWWDRXN_RESET
#define RTI_RTIDWWDRXNCTRL_DWWDRXN_RESET (0x5U) |
◆ RTI_RTIDWWDRXNCTRL_DWWDRXN_INTERRUPT
#define RTI_RTIDWWDRXNCTRL_DWWDRXN_INTERRUPT (0xAU) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_INVALID
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_INVALID (0U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_SHIFT (0U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_MASK
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_MASK (0x00ffffffU) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_100_PERCENT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_100_PERCENT (0x00000005U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_100_PERCENT_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_100_PERCENT_SHIFT (0x0) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_50_PERCENT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_50_PERCENT (0x00000050U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_50_PERCENT_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_50_PERCENT_SHIFT (0x1) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_25_PERCENT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_25_PERCENT (0x00000500U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_25_PERCENT_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_25_PERCENT_SHIFT (0x2) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_12_5_PERCENT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_12_5_PERCENT (0x00005000U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_12_5_PERCENT_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_12_5_PERCENT_SHIFT (0x3) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_6_25_PERCENT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_6_25_PERCENT (0x00050000U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_6_25_PERCENT_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_6_25_PERCENT_SHIFT (0x4) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_3_125_PERCENT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_3_125_PERCENT (0x00500000U) |
◆ RTI_RTIDWWDSIZECTRL_DWWDSIZE_3_125_PERCENT_SHIFT
#define RTI_RTIDWWDSIZECTRL_DWWDSIZE_3_125_PERCENT_SHIFT (0x5) |
◆ SDL_RTI_chkWindowSize()
int32_t SDL_RTI_chkWindowSize |
( |
uint32_t |
dwwdWindowSize | ) |
|
◆ SDL_RTI_chkReaction()
int32_t SDL_RTI_chkReaction |
( |
uint32_t |
dwwdReaction | ) |
|
◆ SDL_RTI_writeWinSz()
static int32_t SDL_RTI_writeWinSz |
( |
uint32_t |
baseAddr, |
|
|
uint32_t |
dwwdWindowSize |
|
) |
| |
|
inlinestatic |
Design: DID_TAG(PROC_SDL-1487)
◆ SDL_RTI_writeReaction()
static int32_t SDL_RTI_writeReaction |
( |
uint32_t |
baseAddr, |
|
|
uint32_t |
dwwdReaction |
|
) |
| |
|
inlinestatic |
Design: DID_TAG(PROC_SDL-1492)
◆ SDL_RTI_readReaction()
static uint32_t SDL_RTI_readReaction |
( |
uint32_t |
baseAddr | ) |
|
|
inlinestatic |
Design: DID_TAG(PROC_SDL-1493)