PDK API Guide for J721E
|
Authenticate and start image.
hdr | Message header |
certificate_address_lo | Lower 32bit (Little Endian) of certificate |
certificate_address_hi | Higher 32bit (Little Endian) of certificate |
Data Fields | |
struct tisci_header | hdr |
uint32_t | certificate_address_lo |
uint32_t | certificate_address_hi |
struct tisci_header tisci_msg_proc_auth_boot_req::hdr |
uint32_t tisci_msg_proc_auth_boot_req::certificate_address_lo |
uint32_t tisci_msg_proc_auth_boot_req::certificate_address_hi |