![]() |
PDK API Guide for J721E
|
TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure.
hdr | TISCI header |
tisci_boardcfgp_low | Low 32-bits of physical pointer to tisci_boardcfg struct. |
tisci_boardcfgp_high | High 32-bits of physical pointer to tisci_boardcfg struct. |
tisci_boardcfg_size | Size of configuration data. |
tisci_boardcfg_devgrp | Device group for the base board configuration. |
Data Fields | |
struct tisci_header | hdr |
uint32_t | tisci_boardcfgp_low |
uint32_t | tisci_boardcfgp_high |
uint16_t | tisci_boardcfg_size |
devgrp_t | tisci_boardcfg_devgrp |
struct tisci_header tisci_msg_board_config_req::hdr |
uint32_t tisci_msg_board_config_req::tisci_boardcfgp_low |
uint32_t tisci_msg_board_config_req::tisci_boardcfgp_high |
uint16_t tisci_msg_board_config_req::tisci_boardcfg_size |
devgrp_t tisci_msg_board_config_req::tisci_boardcfg_devgrp |