![]() |
PDK API Guide for J721E
|
Configuration of security handover.
Only applicable to certain devices
subhdr | Magic and size for integrity check |
handover_msg_sender | Host which will send the security handover message |
handover_to_host_id | Host to which security functionality is handed over |
rsvd | Reserved |
Data Fields | |
struct tisci_boardcfg_substructure_header | subhdr |
uint8_t | handover_msg_sender |
uint8_t | handover_to_host_id |
uint8_t | rsvd [4] |
struct tisci_boardcfg_substructure_header tisci_boardcfg_sec_handover::subhdr |
uint8_t tisci_boardcfg_sec_handover::handover_msg_sender |
uint8_t tisci_boardcfg_sec_handover::handover_to_host_id |
uint8_t tisci_boardcfg_sec_handover::rsvd[4] |