![]() |
PDK API Guide for J721E
|
Access configuration for DKEK.
subhdr | Magic and size for integrity check |
allowed_hosts | ID's of hosts allowed to use DKEK. Use TISCI_HOST_ID_ALL if any host is allowed |
allow_dkek_export_tisci | If DKEK can be exported via TISCI interface to hosts. Set to 0x5A to allow. |
rsvd | Reserved field for future use. Set to 0. |
Data Fields | |
struct tisci_boardcfg_substructure_header | subhdr |
uint8_t | allowed_hosts [MAX_NUM_DKEK_ALLOWED_HOSTS] |
uint8_t | allow_dkek_export_tisci |
uint8_t | rsvd [3] |
struct tisci_boardcfg_substructure_header tisci_boardcfg_dkek::subhdr |
uint8_t tisci_boardcfg_dkek::allowed_hosts[MAX_NUM_DKEK_ALLOWED_HOSTS] |
uint8_t tisci_boardcfg_dkek::allow_dkek_export_tisci |
uint8_t tisci_boardcfg_dkek::rsvd[3] |