![]() |
PDK API Guide for J721E
|
TimeSync PPS configuration structure.
Data Fields | |
uint32_t | ppsPulseIntervalNs |
TimeSync_ppsNotifyCb | ppsNotifyCb |
void * | ppsNotifyCbArg |
uint32_t TimeSync_PpsConfig::ppsPulseIntervalNs |
Hardware timer generates a periodic pulse, which can be used by application. When the interval(in ns) is configured to 1 second (1000000000 ns), it becomes the 1PPS signal
TimeSync_ppsNotifyCb TimeSync_PpsConfig::ppsNotifyCb |
PTP PPS callback
void* TimeSync_PpsConfig::ppsNotifyCbArg |
PTP PPS callback argument