![]() |
PDK API Guide for J721E
|
Input parameters for Sciclient_service function.
Data Fields | |
const uint32_t * | boardCfgLow |
const uint32_t * | boardCfgLowRm |
const uint32_t * | boardCfgLowSec |
const uint32_t * | boardCfgLowPm |
uint32_t | boardCfgLowSize |
uint32_t | boardCfgLowRmSize |
uint32_t | boardCfgLowSecSize |
uint32_t | boardCfgLowPmSize |
const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLow |
[OUT] Pointer to default board config
const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLowRm |
[OUT] Pointer to default board config for RM
const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLowSec |
[OUT] Pointer to default board config for Security
const uint32_t* Sciclient_DefaultBoardCfgInfo_t::boardCfgLowPm |
[OUT] Pointer to default board config for PM
uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowSize |
[OUT] Size in bytes for default board config
uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowRmSize |
[OUT] Size in bytes for default board config for RM
uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowSecSize |
[OUT] Size in bytes for default board config for Security
uint32_t Sciclient_DefaultBoardCfgInfo_t::boardCfgLowPmSize |
[OUT] Size in bytes for default board config for PM