![]() |
PDK API Guide for J721E
|
Parameter structure for creating RPMessage endpoints.
Data Fields | |
uint32_t | requestedEndpt |
uint32_t | numBufs |
void * | buf |
uint32_t | bufSize |
void * | stackBuffer |
uint32_t | stackSize |
uint32_t RPMessage_Params::requestedEndpt |
Requested Endpoint - Any or next available
uint32_t RPMessage_Params::numBufs |
Maximum number of buffers to allocate for queuing received messages.
void* RPMessage_Params::buf |
Buffer pointer to store RPMessage Object
uint32_t RPMessage_Params::bufSize |
Buffer Size. Recommended Size is (512*256 + 256).
void* RPMessage_Params::stackBuffer |
Buffer used for stack for control task
uint32_t RPMessage_Params::stackSize |
StackSize used for the task