PMIC Watchdog error status structure Note: validParams is input param for all Get APIs. other params except validParams is output param for Get APIs.
- Parameters
-
validParams | Selection of structure parameters to be set from the combination of the Pmic_WdgErrStatCfgValidParamBitPos and the corresponding member value will be updated. |
wdLongWinTimeout | To get Long Window timeout error status. |
wdTimeout | To get Window1 and window2 timeout error status. |
wdTrigEarly | To get Watchdog trigger mode error status. |
wdAnswearly | To get Watchdog early answer error status. |
wdSeqErr | To get Watchdog QA sequence error status. |
wdAnswErr | To get Watchdog QA wrong Answer error status. |
wdFailInt | To get Watchdog fail error status. |
wdRstInt | To get Watchdog reset error status. |