PDK API Guide for J721E
|
LDC Region configuration parameters.
struct Ldc_RegionConfig
Data Fields | |
uint32_t | enable [LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
uint32_t | blockWidth [LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
uint32_t | blockHeight [LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
uint32_t | pixelPad [LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
uint32_t | width [LDC_MAX_HORZ_REGIONS] |
uint32_t | height [LDC_MAX_VERT_REGIONS] |
uint32_t Ldc_RegionConfig::enable[LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
Flag to enable/Disable a region Supports max 3x3 regions, Each region can be enabled or bypassed usig this flag
uint32_t Ldc_RegionConfig::blockWidth[LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
Block Width for each region
uint32_t Ldc_RegionConfig::blockHeight[LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
Block Height for each region
uint32_t Ldc_RegionConfig::pixelPad[LDC_MAX_VERT_REGIONS][LDC_MAX_HORZ_REGIONS] |
Pixel Padding for each region
uint32_t Ldc_RegionConfig::width[LDC_MAX_HORZ_REGIONS] |
Width of the horizontal slices Supports slicing entire frame into 3 horizontal slices Within each slice, vertical regions have same width
uint32_t Ldc_RegionConfig::height[LDC_MAX_VERT_REGIONS] |
height of the horizontal slices Supports slicing entire frame into 3 vertical slices Within each slice, horizontal regions have same height