![]() |
PDK API Guide for J721E
|
IOCTL command structure used to communicate with ICSSG.
Data Fields | |
uint8_t | param |
uint8_t | seqNum |
uint8_t | type |
uint8_t | header |
uint32_t | spare [3] |
uint8_t Icssg_IoctlCmd_s::param |
Command parameter
uint8_t Icssg_IoctlCmd_s::seqNum |
Sequence number
uint8_t Icssg_IoctlCmd_s::type |
Command type
uint8_t Icssg_IoctlCmd_s::header |
Command header
uint32_t Icssg_IoctlCmd_s::spare[3] |
Spare data. Used for commands that take additional arguments