![]() |
PDK API Guide for J721E
|
IOCTL command response structure used to communicate with ICSSG.
Data Fields | |
uint8_t | status |
uint8_t | seqNum |
uint32_t | paramsLen |
uint32_t | params [3U] |
uint8_t Icssg_IoctlCmdResp::status |
Status for IOCTL command
uint8_t Icssg_IoctlCmdResp::seqNum |
Sequence number of the command request. Returned to application in response
uint32_t Icssg_IoctlCmdResp::paramsLen |
Number of bytes in the respParams field, this is optional
uint32_t Icssg_IoctlCmdResp::params[3U] |
Optional response parameters