![]() |
PDK API Guide for J721E
|
Structure containing Display Port init parameters.
Data Fields | |
uint32_t | isAvailable |
uint32_t | isHpdSupported |
uint32_t Dss_DpInitParams::isAvailable |
Flag to indicate whether eDP module is available
uint32_t Dss_DpInitParams::isHpdSupported |
Flag to indicate whether driver should detect and handle hot-plug interrupts