![]() |
PDK API Guide for J721E
|
Structure containing line number interrupt callback parameters. This structure is used as an argument to IOCTL_DSS_DCTRL_REGISTER_LINENUM_CB.
Data Fields | |
uint32_t | vpId |
Dss_DctrlLineNumCbFxn | lineNumCbFxn |
void * | appData |
uint32_t Dss_DctrlLineNumCbParams::vpId |
Video Port Id. See CSL_DssVpId for values
Dss_DctrlLineNumCbFxn Dss_DctrlLineNumCbParams::lineNumCbFxn |
Line number callback function
void* Dss_DctrlLineNumCbParams::appData |
Private data of application