![]() |
PDK API Guide for J721E
|
Structure containing DSI Output parameters. This structure is used as an argument to IOCTL_DSS_DCTRL_SET_DSI_PARAMS.
Data Fields | |
uint32_t | instId |
uint32_t | numOfLanes |
uint32_t Dss_DctrlDsiParams::instId |
DSI Instance ID, currently note used
uint32_t Dss_DctrlDsiParams::numOfLanes |
Number of outputs lanes for DSI output, max 4