PDK API Guide for J721E
|
CPSW MAC port object.
Data Fields | |
EnetMod_Obj | enetMod |
Enet_MacPort | macPort |
Enet_Type | enetType |
uint32_t | instId |
EnetMod_Obj CpswMacPort_Obj::enetMod |
EnetMod must be the first member
Enet_MacPort CpswMacPort_Obj::macPort |
MAC port number
Enet_Type CpswMacPort_Obj::enetType |
Ethernet peripheral type. Required to query SoC parameters (clock freq)
uint32_t CpswMacPort_Obj::instId |
Peripheral instance number. Required to query SoC parameters (clock freq)