![]() |
PDK API Guide for J721E
|
ALE port mirroring configuration for mirroring based on packet match.
CpswAle_TableEntryType CpswAle_MirrorMatchParams::entryType |
Type of ALE entry for matching and mirroring
CpswAle_MacAddrClassifierInfo CpswAle_MirrorMatchParams::dstMacAddrInfo |
Unicast/multicast address. Must be valid if entryType is CPSW_ALE_TABLE_ENTRY_TYPE_ADDR
CpswAle_VlanIdInfo CpswAle_MirrorMatchParams::vlanIdInfo |
VLAN id. Must be valid if entryType is CPSW_ALE_TABLE_ENTRY_TYPE_VLAN
CpswAle_IPv4EntryInfo CpswAle_MirrorMatchParams::ipv4Info |
IPv4 address info. Must be valid if entryType is CPSW_ALE_TABLE_ENTRY_TYPE_IPV4
CpswAle_IPv6EntryInfo CpswAle_MirrorMatchParams::ipv6Info |
IPv6 address info. Must be valid if entryType is CPSW_ALE_TABLE_ENTRY_TYPE_IPV6
CpswAle_OuiEntryInfo CpswAle_MirrorMatchParams::ouiInfo |
OUI address info. Must be valid if entryType is CPSW_ALE_TABLE_ENTRY_TYPE_OUI
uint16_t CpswAle_MirrorMatchParams::etherType |
EtherType address info. Must be valid if entryType is CPSW_ALE_TABLE_ENTRY_TYPE_ETHERTYPE